MC56F81868VLH Product Information|NXP

Features


32-bit DSC, 56800EX core, 128KB Flash, 100MHz, LQFP64, DSASS

    Package


    LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
    MC56F81868VLH(935412263557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    DREACH SVHC
    363.6

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MC56F81868VLH
    (935412263557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MC56F81868VLH
    (935412263557)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MC56F81868VLH
    (935412263557)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    MC56F81868VLH
    (935412263557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label