Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body
12NC: 935313896557
Details
Order
12NC: 935313896528
Details
Order
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | HVQFN |
Host interface protocol | Standby |
Additional Features | Standby |
Device Function | switching regulators |
Protection & Diagnosis | overcurrent, overvoltage, short-circuit, thermal shutdown, undervoltage |
Additional Features - Power Management | Standby |
Function | Parallel |
Memory Protection | Standby |
Security Status | COMPANY PUBLIC |
One Shot | Disable DC DC, Power Good High and Low |
Protection | overcurrent, overvoltage, short-circuit, thermal shutdown, undervoltage |
Description | Switch-Mode Power Supply, DDR, 2-channel , 1.0 MHz, 3/5A, QFN 26 |
Supply Voltage [Min - Max] | 3, 6 |
Additional Features - Security | Parallel |
Details | Disable DC DC, Power Good High and Low |
Memory / Peripheral Protection | Standby |
Operating Voltage [Min to Max] (V) | 3 to 6 |
Parameter | Value |
---|---|
Accuracy on-chip (±°C) | Disable DC DC, Power Good High and Low |
Supply Voltage [max] (V) | 6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 3 |
Features | Disable DC DC, Power Good High and Low |
Low Power Modes | Standby |
Number of Boost Regulators | 0 |
Number of Buck Regulators | 2 |
NFTX/BT (dB) (Typ) | Disable DC DC, Power Good High and Low |
Pad supply (V) | 3 to 6 |
Output Voltage (V) | 1.5 |
Supply Voltage [Min to Max] (V) | 3 to 6 |
Output Current (A) | 3 |
GPU 2D / GPU 3D | Disable DC DC, Power Good High and Low |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Special Features | Disable DC DC, Power Good High and Low |
Security Features | Standby |
Additional Features - Analog | Standby |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC34716EP(935313896557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 61.3 | |
MC34716EPR2(935313896528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 61.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC34716EP (935313896557) | No | 3 | 260 | 40 | |||
MC34716EPR2 (935313896528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC34716EP (935313896557) | 854239 |
MC34716EPR2 (935313896528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC34716EP (935313896557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC34716EPR2 (935313896528) | ||||
MC34716EPR2 (935313896528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC34716EP (935313896557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC34716EPR2 (935313896528) |
The NXP® MC34716 is a highly integrated, space-efficient, low cost, dual synchronous buck switching regulator with integrated N-channel power MOSFETs.