Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Programmable solenoid controller, 8 - solenoid driver, precision control, LQFP-EP 80, Reel
HLQFP80: HLQFP80, plastic, thermal enhanced, low profile quad; flat leaded package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.4 mm body
12NC: 935313327557
Details
Order
12NC: 935313327528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33PT2000BAF(935313327557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 466.9 | |
MC33PT2000BAFR2(935313327528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 466.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33PT2000BAF (935313327557) | No | 3 | 260 | 40 | |||
MC33PT2000BAFR2 (935313327528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33PT2000BAF (935313327557) | 854239 | EAR99 |
MC33PT2000BAFR2 (935313327528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33PT2000BAF (935313327557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33PT2000BAFR2 (935313327528) |