MC33FS8510A0ES Product Information|NXP

Features


Safety power management IC, QFN56

    Package


    HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; wettable flank, 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body

    Buy Options

    MC33FS8510A0ES

    Active

    12NC: 935403813557

    Details

    Order

    Order from distributors

    MC33FS8510A0ESR2

    Active

    12NC: 935403813528

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
    MC33FS8510A0ES(935403813557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    DREACH SVHC
    191.4
    MC33FS8510A0ESR2(935403813528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    DREACH SVHC
    191.4

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MC33FS8510A0ES
    (935403813557)
    ISO 26262
    3
    260
    40
    MC33FS8510A0ESR2
    (935403813528)
    ISO 26262
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)Disclaimer
    MC33FS8510A0ES
    (935403813557)
    854239
    MC33FS8510A0ESR2
    (935403813528)
    854239

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MC33FS8510A0ES
    (935403813557)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    MC33FS8510A0ESR2
    (935403813528)
    MC33FS8510A0ES
    (935403813557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label