Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Single High side switch
HQFN16: HQFN16, plastic, thermal enhanced quad flat package, no leads; 16 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body
12NC: 934070615557
Details
Order
12NC: 934070615528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33982BPNA(934070615557) | No | Yes | Yes | e4 | REACH SVHC | 988.3 | |
MC33982BPNAR2(934070615528) | No | Yes | Yes | e4 | REACH SVHC | 988.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33982BPNA (934070615557) | No | 3 | 230 | 30 | |||
MC33982BPNAR2 (934070615528) | No | 3 | 230 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33982BPNA (934070615557) | 854239 | EAR99 |
MC33982BPNAR2 (934070615528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33982BPNA (934070615557) | - | 2011-01-15 | 2012-05-31 | MC33982CHFK (934070462557) |
MC33982BPNAR2 (934070615528) | - | 2011-01-15 | 2012-05-31 | MC33982CHFKR2 (934070462528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33982BPNA (934070615557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33982BPNAR2 (934070615528) |