Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO20: SO20, plastic, small outline package; 20 terminals; 1.27 mm pitch; 7.5 mm x 12.8 mm x 2.5 mm body
12NC: 935311765574
Details
Order
12NC: 935311765518
Details
Order
Parameter | Value |
---|---|
Number of pins | 20 |
Package Style | SO |
Host interface protocol | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
Additional Features | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
RDSon [typ] | 0.0, 10.0 |
Device Function | gate driver, powertrain control |
Protection & Diagnosis | inrush current limit, overtemperature, overvoltage, short-circuit, undervoltage |
Additional Features - Power Management | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
Memory Protection | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
Security Status | COMPANY PUBLIC |
Supply Voltage2 [Min to Max] (V) | 5.5 to 55 |
Interface and Input Control | Parallel / Parallel |
Protection | inrush current limit, overtemperature, overvoltage, short-circuit, undervoltage |
Description | H-Bridge Predriver, 1.0 A peak gate driver current, SOIC 20 |
Interface and Input Control | Parallel |
Supply Voltage [Min - Max] | 5.5, 28 |
Full-bridge RDS(on) (Typ) (Ohm) | 0 |
Memory / Peripheral Protection | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
Diagnostics | Parallel |
Parameter | Value |
---|---|
Operating Voltage [Min to Max] (V) | 5.5 to 28 |
Supply Voltage [max] (V) | 28 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [min] (V) | 5.5 |
Low Power Modes | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
Pad supply (V) | 5.5 to 28 |
Supply Voltage [Min to Max] (V) | 5.5 to 28 |
Load Current (IL) [TYP] (A) | 1 |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 0, 10000 |
Host Interface | Parallel |
Number of Channels | 4 |
Load Supply Voltage (Min) (V) | 5.5 |
Operating Temperature (Min-Max) (℃) | -40 to 125 |
Load Supply Voltage (Max) (V) | 55 |
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON)) | 10 |
Security Features | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
AEC-Q100 Temperature Range | grade 1 |
Additional Features - Analog | Enable/Sleep Input, Internal Charge Pump, PWM Capable |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33883HEG(935311765574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 519.5 | |
MC33883HEGR2(935311765518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 519.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33883HEG (935311765574) | No | 3 | 260 | 40 | |||
MC33883HEGR2 (935311765518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33883HEG (935311765574) | 854239 |
MC33883HEGR2 (935311765518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33883HEG (935311765574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33883HEGR2 (935311765518) | ||||
MC33883HEG (935311765574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33883HEGR2 (935311765518) | ||||
MC33883HEG (935311765574) | 2020-04-30 | 2020-05-01 | 202004016I | MC33883 Data Sheet Update to Rev 11.0 (Format and Clarifications) |
MC33883HEGR2 (935311765518) | ||||
MC33883HEG (935311765574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33883HEGR2 (935311765518) |
The NXP® MC33883 is an H-bridge gate driver (also known as a full-bridge pre-driver) IC with integrated charge pump and independent high and low side gate driver channels.