Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935328065598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MAC57D5-208DC(935328065598) | Not Available | Not Applicable | Not Available | No Information | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MAC57D5-208DC (935328065598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MAC57D5-208DC (935328065598) | 847150 | 5A992C | G173437 |
The NXP® MAC57D5-EVB is an evaluation system supporting both NXP MAC57D5xx microprocessors. The complete system consists of an NXP MAC57D5-EVB motherboard that connects to either one of the following adapter cards: MAC57D5-208 (208LQFP), or MAC57D5-516 (516BGA) daughter cards.