Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP100: HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.50 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935392626557
Details
Order
12NC: 935392626518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC55S69BD100/CP3K(935392626557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 644.0319512424068 | |
LPC55S69BD100/CP3Y(935392626518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 644.0319512424068 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC55S69BD100/CP3K (935392626557) | No | 3 | 3 | 240 | 260 |
LPC55S69BD100/CP3Y (935392626518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC55S69BD100/CP3K (935392626557) | 854231 | 5A992C |
LPC55S69BD100/CP3Y (935392626518) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC55S69BD100/CP3K (935392626557) | 2022-06-01 | 2022-09-05 | 202205023I | Standardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method |
LPC55S69BD100/CP3K (935392626557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC55S69BD100/CP3Y (935392626518) |