Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
VFBGA180: VFBGA180, plastic, very thin fine pitch ball grid array; 180 bumps; 0.5 mm pitch; 8 mm x 8 mm x 0.86 mm body
12NC: 935386792551
Details
Order
12NC: 935386792557
Details
Order
12NC: 935386792518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC54S005JEV180E(935386792551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 154.5427248 | |
LPC54S005JEV180K(935386792557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 154.5427248 | |
LPC54S005JEV180Y(935386792518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 154.5427248 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC54S005JEV180E (935386792551) | No | 3 | 3 | 240 | 260 |
LPC54S005JEV180K (935386792557) | No | 3 | 3 | 240 | 260 |
LPC54S005JEV180Y (935386792518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC54S005JEV180E (935386792551) | 854231 | 5A992C |
LPC54S005JEV180K (935386792557) | 854231 | 5A992C |
LPC54S005JEV180Y (935386792518) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC54S005JEV180E (935386792551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC54S005JEV180K (935386792557) | ||||
LPC54S005JEV180Y (935386792518) |