Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SURFACE MOUNT PGA SOCKET FOR 252 Pin 0.8MM VertiCal and Microcontrollers with pins
12NC: 935329086598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFBGARBS2AO(935329086598) | Not Available | No Information | Not Available | Compliant | 226790.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFBGARBS2AO (935329086598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFBGARBS2AO (935329086598) | 853669 | EAR99 |