KMZ41 Product Information|NXP

Features


Magnetic field sensor

    Package


    SO8: plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body

    Buy Options

    KMZ41,118

    End of Life

    12NC: 934037210118

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
    KMZ41,118(934037210118)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    No
    GREACH SVHC
    76.2698

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
    Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
    KMZ41,118
    (934037210118)
    Quality Managed
    1
    1
    240
    260

    Shipping

    Part/12NCHarmonized Tariff (US)Disclaimer
    KMZ41,118
    (934037210118)
    854239