Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
KITPF5302FRDMEVM 15 A Core Regulator Evaluation Board
12NC: 935504746598
Details
Order
Normally ships in 1-2 business days.
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITPF5302FRDMEVM(935504746598) | Not Available | No Information | Not Available | No Information | 54431.08 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITPF5302FRDMEVM (935504746598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KITPF5302FRDMEVM (935504746598) | 847150 | EAR99 |
The KITPF5302FRDMEVM is a customer evaluation board/kit featuring the PF5302 core regulator IC.
The kit integrates all hardware needed to fully evaluate the featured power management integrated circuit. It integrates a communication interface based on the FRDM-KL25Z freedom board to interface with the NXP GUI software to fully configure and control the PF5302 PMIC. It can also be used to evaluate the PF5300 and PF5301.