Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture SoC, 80MHz, CPM, ENET, PCMCIA, 0 to 95C
BGA357: BGA357, plastic, ball grid array; 357 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.52 mm body
12NC: 935320357557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
KCU860ENVR80D4(935320357557) | Yes | Yes | Yes | e1 | REACH SVHC | 2096.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
KCU860ENVR80D4 (935320357557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KCU860ENVR80D4 (935320357557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
KCU860ENVR80D4 (935320357557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |