Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TPMS E 7X7 900kPa X&Z axis
HQFN24: plastic thermally enhanced quad flat non-leaded package; 24 terminals; 1.0 mm pitch; 7 mm x 7 mm x 2.2 mm body
12NC: 935340863528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FXTH87EH116T1(935340863528) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 306.3354 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
FXTH87EH116T1 (935340863528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXTH87EH116T1 (935340863528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
FXTH87EH116T1 (935340863528) | NOTICE | 2022-12-01 | 2024-12-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXTH87EH116T1 (935340863528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXTH87EH116T1 (935340863528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FXTH87EH116T1 (935340863528) | 2020-12-11 | 2020-12-12 | 202012005DN | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification - Pressure Sensors FXTH87xxxx |
FXTH87EH116T1 (935340863528) | 2020-08-12 | 2020-08-13 | 202007041I | Package Marking Change to Include 2D Data Matrix Code on the FXTH87xxxxx Product Family |
FXTH87EH116T1 (935340863528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |