Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFN16: HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body
12NC: 935394308528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FXLS60160AESR2(935394308528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 61.2365 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXLS60160AESR2 (935394308528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXLS60160AESR2 (935394308528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXLS60160AESR2 (935394308528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXLS60160AESR2 (935394308528) | 2021-08-15 | 2021-11-13 | 202108014F01 | Moisture Soak Removal for FXLS6xxxx FXLSAxxxx FXLS7xxxx and FXLS9xxxx Product Families |
FXLS60160AESR2 (935394308528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FXLS60160AESR2 (935394308528) | 2020-10-04 | - | 202009015A | Addition of NXP's ATBK Site for FXLS6xxxx Series G-cell Probe |
FXLS60160AESR2 (935394308528) | 2020-03-13 | 2020-06-11 | 201910001F01 | Implementation of Geomentric Stop for FXLS604xxxx and FXLS601xxxx Product Families |