FS32K148HFT0VLLT Product Information|NXP

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

FS32K148HFT0VLLR

Active

12NC: 935391984528

Details

Order

Order from distributors

FS32K148HFT0VLLT

Active

12NC: 935391984557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
FS32K148HFT0VLLR(935391984528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
685.2
FS32K148HFT0VLLT(935391984557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FS32K148HFT0VLLR
(935391984528)
ISO 26262
3
260
40
FS32K148HFT0VLLT
(935391984557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
FS32K148HFT0VLLR
(935391984528)
854231
5A992C
G166046
FS32K148HFT0VLLT
(935391984557)
854231
5A992C
G166046

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FS32K148HFT0VLLR
(935391984528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FS32K148HFT0VLLT
(935391984557)
FS32K148HFT0VLLR
(935391984528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FS32K148HFT0VLLT
(935391984557)
FS32K148HFT0VLLR
(935391984528)
2020-12-112020-12-30202011029IS32K148 (0N20V) Probe Test Site Expansion from NXP-ATTJ to NXP-ATKL
FS32K148HFT0VLLT
(935391984557)
FS32K148HFT0VLLT
(935391984557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
FS32K148HFT0VLLR
(935391984528)
2020-04-272020-07-26202004002F01S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020
FS32K148HFT0VLLT
(935391984557)
FS32K148HFT0VLLR
(935391984528)
2020-03-132020-03-14202002024IS32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1
FS32K148HFT0VLLT
(935391984557)