DSPA56371AF160B Product Information|NXP

Features


A VERSION 56371 160 MHZ

    Package


    LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1.4 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    DSPA56371AF160B(935315588557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    637.55

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    DSPA56371AF160B
    (935315588557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    DSPA56371AF160B
    (935315588557)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    DSPA56371AF160B
    (935315588557)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    DSPA56371AF160B
    (935315588557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    DSPA56371AF160B
    (935315588557)
    2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
    DSPA56371AF160B
    (935315588557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments