AFT21H350W03S Product Information|NXP

Features


Airfast RF Power LDMOS Transistor, 2110-2170 MHz, 63 W Avg., 28 V

    Package


    CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 10.16 mm x 32.26 mm x 4.58 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    AFT21H350W03SR6(935315191128)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    8439.6

    Quality

    Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free Soldering
    AFT21H350W03SR6
    (935315191128)
    No
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    AFT21H350W03SR6
    (935315191128)
    854129
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    AFT21H350W03SR6
    (935315191128)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    AFT21H350W03SR6
    (935315191128)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments