Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Airfast RF Power LDMOS Transistor, 1805-1880 MHz, 63 W Avg., 28 V
CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 10.16 mm x 32.26 mm x 4.58 mm body
12NC: 935320115128
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
AFT18HW355SR6(935320115128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 8439.6 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
AFT18HW355SR6 (935320115128) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
AFT18HW355SR6 (935320115128) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
AFT18HW355SR6 (935320115128) | NOTICE | 2018-05-27 | 2018-11-28 | A3T18H360W23SR6 (935346354128) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
AFT18HW355SR6 (935320115128) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
AFT18HW355SR6 (935320115128) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |