MCU Project Board | NXP Semiconductors

MCU Project Board

Roll over image to zoom in

Product Details

Features

General

  • Large, solderless breadboard area with four power distribution strips
  • Integrated HCS12/HCS12X/S08 USB programmer
  • PCI style card-edge connector designed for use with National Instrument's NI-ELVIS platform
  • Signal and module breakout arranged logically around breadboard area

Connectivity

  • Full access to all I/O via breakout headers
  • 2 Banana Connectors
  • 1 BNC Connector
  • LCD Module interface with Serial to Parallel Shift Register
  • 8-pin Keypad connector
  • 9-pin DSUB connector
    • RS-232
    • MON08
  • Socket for Optional Crystal Oscillator
  • 8 Active-High DIP Switches
  • 1 Single-turn, 5k ohm, User Potentiometer
  • 8 Active-High Green LED's, Buffered
  • 8 Active-Low Push-Button Switches
  • 1 Buzzer

Power Management

  • Power Input: +9V @ 1.2A typical
  • Power input from included wall-plug transformer, integrated USB-BDM, or from NI-ELVIS workstation
  • On-board voltage regulators provide four different voltage levels:
    • 5VDC @ 500mA
    • 3.3VDC @ 500mA
    • +15VDC @ 50mA
    • -15VDC @ 50mA
  • (± 15V not available when powered from USBBDM)
  • Internal current limit prevents short-circuit damage
  • LED indicators for each voltage level
  • User selectable voltage to onboard logic devices
  • Option jumper to enable voltage output to MCU port connector

Size

  • Module Size: 8.5" x 11"

More

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (1)
Fact Sheet (1)
Quick Reference Guide (1)
Supporting Information (1)
User Guide (2)
White Paper (4)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.