The demonstration PCB is designed to operate from a single supply with a wide supply voltage range of 2.5V - 5.5V delivering an output power up to 1.6WRMS in 8W Ω BTL or 2.7WRMS 4W Ω BTL. The application PCB area for the TFA9879 is very small because only three external components are required. The demo board is EMC compliant and contains 15kV ESD protections at the speaker output.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.