SOT978-1: LFBGA276 | NXP Semiconductors

SOT978-1: LFBGA276


Overview

plastic low profile fine-pitch ball grid array package; 276 balls; body 15 x 15 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA276 surface mount bottom LFBGA 276 plastic
Manufacture Code Reference Codes Issue Date
SOT978 MO-205(JEDEC 2006-11-10