SOT958-1: LFBGA260 | NXP Semiconductors

SOT958-1: LFBGA260


Overview

plastic low profile fine-pitch ball grid array package; 260 balls; body 10 x 10 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA260 surface mount bottom LFBGA 260 plastic
Manufacture Code Reference Codes Issue Date
SOT958 2006-07-06