SOT951-1: TFBGA88 | NXP Semiconductors

SOT951-1: TFBGA88


Overview

plastic thin fine-pitch ball grid array package; 88 balls; body 7 x 7 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA88 surface mount bottom TFBGA 88 plastic
Manufacture Code Reference Codes Issue Date
SOT951 MO-195(JEDEC 2006-08-25