SOT929-1: LFBGA272 | NXP Semiconductors

SOT929-1: LFBGA272


Overview

plastic low profile fine-pitch ball grid array package; 272 balls; body 15 x 15 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA272 surface mount bottom LFBGA 272 plastic
Manufacture Code Reference Codes Issue Date
SOT929 MO-205(JEDEC 2005-12-21