SOT927-1: LFBGA420 | NXP Semiconductors

SOT927-1: LFBGA420


Overview

plastic low profile fine-pitch ball grid array package; 420 balls; body 13 x 13 x 1.1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA420 surface mount bottom LFBGA 420 plastic
Manufacture Code Reference Codes Issue Date
SOT927 2006-03-30