SOT913-1: LFBGA340 | NXP Semiconductors

SOT913-1: LFBGA340


Overview

plastic low profile fine-pitch ball grid array package; 340 balls; body 12 x 12 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA340 surface mount bottom LFBGA 340 plastic
Manufacture Code Reference Codes Issue Date
SOT913 2005-09-13