SOT912-1: TFBGA36 | NXP Semiconductors

SOT912-1: TFBGA36


Overview

plastic thin fine-pitch ball grid array package; 36 balls; body 3.5 x 3.5 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA36 surface mount bottom TFBGA 3.5 x 3.5 x 1.05 36 plastic
Manufacture Code Reference Codes Issue Date
SOT912 2005-09-01
Part Description Quick access
1.8 V dual UART, 20 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface
1.8 V dual UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode bus interface
1.8 V single UART, 16 mode or 68 mode parallel bus interface
2.5 V to 3.3 V UART, 16 mode or 68 mode parallel bus interface
1.8 V dual UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and XScale VLIO bus interface