SOT904-1: TFBGA84 | NXP Semiconductors

SOT904-1: TFBGA84


Overview

plastic thin fine-pitch ball grid array package; 84 balls; body 7 x 7 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA84 surface mount bottom TFBGA 84 plastic
Manufacture Code Reference Codes Issue Date
SOT904 MO-195(JEDEC 2005-06-09