SOT894-1: LFBGA280 | NXP Semiconductors

SOT894-1: LFBGA280


Overview

plastic low profile fine-pitch ball grid array package; 280 balls; body 11 x 11 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA280 surface mount bottom LFBGA 280 plastic
Manufacture Code Reference Codes Issue Date
SOT894 2005-03-16