SOT868-1: TFBGA240 | NXP Semiconductors

SOT868-1: TFBGA240


Overview

plastic thin fine-pitch ball grid array package; 240 balls; body 12 x 12 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA240 surface mount bottom TFBGA 240 plastic
Manufacture Code Reference Codes Issue Date
SOT868 2004-09-28