SOT862-1: LFBGA336 | NXP Semiconductors

SOT862-1: LFBGA336


Overview

plastic low profile fine-pitch ball grid array package; 336 balls; body 12 x 12 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA336 surface mount bottom LFBGA 336 plastic
Manufacture Code Reference Codes Issue Date
SOT862 2004-07-26