SOT861-1: TFBGA393 | NXP Semiconductors

SOT861-1: TFBGA393


Overview

plastic thin fine-pitch ball grid array package; 280 balls; body 14 x 14 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA393 surface mount bottom TFBGA 393 plastic
Manufacture Code Reference Codes Issue Date
SOT861 2004-07-19