SOT860-1: HBGA624 | NXP Semiconductors

SOT860-1: HBGA624


Overview

plastic, thermal enhanced ball grid array package; 624 balls; 1.27 mm pitch; 40 mm x 40 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA624 surface mount bottom HBGA 40 x 40 x 2.55 624 plastic
Manufacture Code Reference Codes Issue Date
SOT860 MS-034(JEDEC 2005-09-22