SOT857-1: TFBGA128 | NXP Semiconductors

SOT857-1: TFBGA128


Overview

plastic thin fine-pitch ball grid array package; 128 balls; body 9 x 9 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA128 surface mount bottom TFBGA 128 plastic
Manufacture Code Reference Codes Issue Date
SOT857 MO-195(JEDEC 2004-06-22