SOT855-2: HTQFP64 | NXP Semiconductors

SOT855-2: HTQFP64


Overview

plastic thermal enhanced thin quad flat package; 64 leads; 10 x 10 x 1 mm; exposed diepad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP64 surface mount quad HTQFP 10 x 10 x 1 64 plastic
Manufacture Code Reference Codes Issue Date
SOT855 2010-02-15