SOT855-1: HTQFP64 | NXP Semiconductors

SOT855-1: HTQFP64


Overview

plastic thermal enhanced thin quad flat package; 64 leads; body 10 x 10 x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP64 surface mount quad HTQFP 10 x 10 x 1 64 plastic
Manufacture Code Reference Codes Issue Date
SOT855 MS-026(JEDEC 2005-05-11
Part Description Quick access
Front-end for digital-IF car radio