SOT850-1: HBGA256 | NXP Semiconductors

SOT850-1: HBGA256


Overview

plastic thermal enhanced ball grid array package; 256 balls; body 17 x 17 x 1.4 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA256 surface mount bottom HBGA 256 plastic
Manufacture Code Reference Codes Issue Date
SOT850 MS-034(JEDEC 2004-03-19