SOT846-1: HBGA760 | NXP Semiconductors

SOT846-1: HBGA760


Overview

plastic thermal enhanced ball grid array package; 760 balls; body 40 x 40 x 1.75 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA760 surface mount bottom HBGA 760 plastic
Manufacture Code Reference Codes Issue Date
SOT846 MS-034(JEDEC 2005-08-19