SOT845-1: LFBGA240 | NXP Semiconductors

SOT845-1: LFBGA240


Overview

plastic low profile fine-pitch ball grid array package; 240 balls; body 10 x 10 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA240 surface mount bottom LFBGA 240 plastic
Manufacture Code Reference Codes Issue Date
SOT845 2004-01-15