SOT844-2: LFBGA183 | NXP Semiconductors

SOT844-2: LFBGA183


Overview

plastic low profile fine-pitch ball grid array package; 183 balls; body 10 x 10 x 0.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA183 surface mount bottom LFBGA 183 plastic
Manufacture Code Reference Codes Issue Date
SOT844 2005-11-29