SOT841-5: HTQFP80 | NXP Semiconductors

SOT841-5: HTQFP80


Overview

HTQFP80, plastic, thermal enhanced thin quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP80 surface mount quad HTQFP 12 x 12 x 1 80 plastic
Manufacture Code Reference Codes Issue Date
98ASA10811D TS-PQFP-G80(JEDEC 2017-06-11