SOT841-2: HTQFP80 | NXP Semiconductors

SOT841-2: HTQFP80


Overview

plastic thermal enhanced thin quad flat package; 80 leads; body 12 x 12 x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP80 surface mount quad HTQFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT841 MS-026(JEDEC 2004-04-21