SOT835-1: HBGA672 | NXP Semiconductors

SOT835-1: HBGA672


Overview

plastic thermal enhanced ball grid array package; 672 balls; body 40 x 40 x 1.2 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA672 surface mount bottom HBGA 672 plastic
Manufacture Code Reference Codes Issue Date
SOT835 2003-11-18