SOT829-1: TFBGA256 | NXP Semiconductors

SOT829-1: TFBGA256


Overview

plastic thin fine-pitch ball grid array package; 256 balls; body 11 x 11 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA256 surface mount bottom TFBGA 256 plastic
Manufacture Code Reference Codes Issue Date
SOT829 MO-195(JEDEC 2003-09-25