SOT825-1: LFBGA183 | NXP Semiconductors

SOT825-1: LFBGA183


Overview

plastic low profile fine-pitch ball grid array package; 183 balls; body 12 x 12 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA183 surface mount bottom LFBGA 183 plastic
Manufacture Code Reference Codes Issue Date
SOT825 MO-205(JEDEC 2003-07-14