SOT802-2: TFBGA160 | NXP Semiconductors

SOT802-2: TFBGA160


Overview

plastic thin fine-pitch ball grid array package; 160 balls; body 9 x 13 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA160 surface mount bottom TFBGA 9 x 13 x 1.15 160 plastic
Manufacture Code Reference Codes Issue Date
SOT802 2005-07-13
Part Description Quick access
1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-667 RDIMM applications
1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-800 RDIMM applications