SOT792-1: HLQFP44


Overview

plastic thermal enhanced low profile quad flat package; 44 leads; body 10 x 10 x 1.4 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP44 surface mount quad HLQFP 44 plastic
Manufacture Code Reference Codes Issue Date
SOT792 MS-026(JEDEC 2002-11-15