SOT786-2: HSO8 Thermal Enhanced Small Outline | NXP Semiconductors

SOT786-2: HSO8


Overview

plastic thermal enhanced small outline package; 8 leads; body width 3.9 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSO8 surface mount double HSO 8 plastic
Manufacture Code Reference Codes Issue Date
SOT786 2013-08-02
Part Description Quick access
1.2 GHz 18 dB gain CATV amplifier
1.2 GHz 16 dB gain CATV amplifier
DDR memory termination regulator with standby mode and enhanced efficiency