SOT780-1: HTQFP52 | NXP Semiconductors

SOT780-1: HTQFP52


Overview

plastic thermal enhanced thin quad flat package; 52 leads; body 10 x 10 x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP52 surface mount quad HTQFP 52 plastic
Manufacture Code Reference Codes Issue Date
SOT780 MS-026(JEDEC 2002-09-04